France Air
By France Air

TWIST

ALUMINIUM TWIST DEPLAC 'AIR 200

Manufacturer France Air
Reference description TWIST
Reference TWIST
Product Code 870348
Minimum Air Flow [m³/h] 10
Maximum Air Flow [m³/h] 150
Name BIM&CO Extractor fan
Omniclass Grilles
OMNICLASS Table 23 Code 23-33 49 23
Uniformat HVAC
Uniformat code D30
MasterFormat Diffusers, Registers, and Grilles
Masterformat Code 23 37 13
Overall Width [mm] 230
Nominal Diameter [mm] 200
Overall Height [mm] 146
Model_id_1 363420
Model_type_1 3D Static
CAD models
Share

Product selection

Index Selector Product Code Minimum Air Flow [m³/h] Maximum Air Flow [m³/h] Name BIM&CO Omniclass OMNICLASS Table 23 Code Uniformat Uniformat code MasterFormat Masterformat Code Overall Width [mm] Nominal Diameter [mm] Overall Height [mm]
1 1 870348 10 150 Extractor fan Grilles 23-33 49 23 HVAC D30 Diffusers, Registers, and Grilles 23 37 13 230 200 146

Contact the supplier

France Air

France Air

Leader français de la conception et de la distribution de matériel aéraulique pour les bâtiments tertiaires, hospitaliers, industriels, les logements individuels, et collectifs, ainsi que pour les cuisines professionnelles.

Google Map