Rotary Tables, Type LTB, High accuracy, LTB

Manufacturer Franke
Description Rotary Tables, Type LTB, High accuracy, LTB
Part number LTB-125
CAD models
Please make sure this software has been installed.

Product selection

Order no.A (mm)Co (kN)Com (N.m)N1 max (U/min)iN2 max (U/min)M1 max (N.m)M2 max (N.m)Weight (kg)B (mm)C g6 (mm)D H7 (mm)E (mm)F H7 (mm)G (mm)H (mm)K (mm)L (mm)M (mm)NOP (mm)Q (mm)R (mm)S (mm)T (mm)U1 (mm)U2 (mm)V1 g6 (mm)V2 g6 (mm)V3 g6 (mm)V4 g6 (mm)W (mm)X1 (mm)X2 (mm)X3Y1 (mm)Y2 (mm)Z (mm)
LTB-1251251950110250036070.7703100-707010015016575-104x M54x 7.053451126067.567.562262213521.8262xM4/16 deep892.8
LTB-1751752550140250036070.9756126-10270102178-82-126x M63x 6.6431415263989865265219650324xM4/13 deep18184
LTB-2652654200310250036071.516010200150-105150230250904166x M104x 10.0-43517181959883863819345264xM5/24 deep1072.5
LTB-400400141001780250036072290273403002001902703804001004166x M106x 11.0543522913912412783863825145264xM5/24 deep962.5

Contact the supplier

Franke

Franke

Franke

Google Map