Safety Linchpin

drop forged steel shaft according to DIN11023 / with safety-catch / hardened / galvanized

Manufacturer FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik
Description Safety Linchpin 4x27
Part Number 2380000
size 4x27
Webshop LINK: https://www.rubig-shop.com/en/product/safety-linch-pin-3-8mm-4x27/
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionb1b2d1d2l1l2size
2380000Safety Linchpin 4x2711293,8202439,54x27
2470000Safety Linchpin 5x3211344,72532485x32
2580000Safety Linchpin 6x2711295,8202540,56x27
2550000Safety Linchpin 6x4213,5495,53242636x42
2750000Safety Linchpin 8x4213,5497,53242638x42
2750100Safety Linchpin 8x5515587,54555728x55
2750200Safety Linchpin 8x6220697,55362838x62
2950000Safety Linchpin 10x4514499,532456610x45
2950200Safety Linchpin 10x5514,5589,545557710x55
2950300Safety Linchpin 10x6521,5679,553658510x65

Product Description

RUBIG Safety-Linchpins for maximum safety

−forged steel shaft with safety catch
−3rd hole for fixing the safety chain
−hardened to 1.200 - 1.400 N/mm²
−spring made of spring steel wire
−galvanized and thick film passivated
−all minimum values required by DIN 11023 are considerably exceeded by all RÜBIG Safety Linchpins

Contact the supplier

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

Die forge and metal works

Google Map