SG Locking Pin / Hangers

drop forged steel shaft according to DIN11023 / with safety cord and retaining spring / galvanized

Manufacturer FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik
Description SG-Bolt 8x42
Part Number 1999205
size 8x42
Webshop LINK: https://www.rubig-shop.com/en/product/sg-bolt-8x42/
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptiond1d2l1l2size
1999205SG-Bolt 8x427,53242638x42
1999207SG-Bolt 8x627,55462838x62
1999212SG-Bolt 8x757,55675958x75
1999206SG-Bolt 10x659,555658510x65
1999211SG-Bolt 10x1009,58510012410x100
1999213SG-Bolt 10x1259,511012515510x125
1999219SG-Bolt 12x7511,561759512x75
1999210SG-Bolt 12x10011,58510012412x100
1999204SG-Bolt 17x7515,561759517x75
1999201SG-Bolt 17x10015,58710012417x100

Product Description

Hangers with Safety cord and Retaining spring

−forged steel shaft according to DIN11023
−Flexaren safety cord (200 mm) + 2 S-hooks
−Retaining spring 2.5Bx80
−galvanized and thick film passivated

Contact the supplier

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

Die forge and metal works

Google Map