Askel feeder step feeder system

Compact step feeder system for small parts.

Manufacturer Gábos Tervező és Szolgáltató Ltd.
Description GABOS Askel feeder
Part number 22GAB01-01-A000-00A-0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The step feeder system has two main parts:

-Standard step feeder with 2 liter filling buffer

-Linear vibration conveyor, which has to be customized to your products

Please ask for quotation, and free testing! We can fulfill also different specification!

****Kontakt -- Gábos Tervező KFT (gabosengineering.hu)

Main parameters:

  • Maximum product diameter: ~ 24mm
  • Maximum product length: ~65 mm
  • Buffer size: ~2 liter
  • Standard Motor voltage: 24 V DC
  • Vibrating conveyor voltage: 230 V AC
  • Linear vibration and controller unit brand: AFAG

Available options:

  • Belt type bunker feeder for bigger buffer size
  • Customized one by one feeding unit at the and of the vibrating conveyer
  • Delivered with filling sensors (e.g. Balluff)
  • With own controller
  • Stainless steel materials

Contact the supplier

Gábos Tervező és Szolgáltató Ltd.

Gábos Tervező és Szolgáltató Ltd.

Experts in Industrial Automation

Google Map