Knurled handle - PVZ/27X116

Knurled handle - Moulded blind hole

Manufacturer GAMM
Description Knurled handle - PVZ/27X116 Ø 12 - 7317342
Part Number 7317342
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptiondLPC
7317342Knurled handle - PVZ/27X116 Ø 12 - 73173421211611227
7317343Knurled handle - PVZ/27X116 Ø 14 - 73173431411611227
7317345Knurled handle - PVZ/27X116 Ø 16 - 73173451611611227
7317350Knurled handle - PVZ/27X116 Ø 18 - 73173501811611227
7317355Knurled handle - PVZ/27X116 Ø 20 - 73173552011611227
7317360Knurled handle - PVZ/27X116 Ø 21 - 73173602111611227
7317365Knurled handle - PVZ/27X116 Ø 22 - 73173652211611227
7317370Knurled handle - PVZ/27X116 Ø 22L - 73173702211611227

Contact the supplier

GAMM

GAMM

High quality industrial plastic control components

Google Map