DIN 950 Handwheels, Aluminium/Cast iron, Type F with fixed handle

Manufacturer GANTER
Standard DIN 950 F
Description DIN 950 Handwheels, Aluminium/Cast iron, Type F with fixed handle
Part number DIN 950-GG-400-B30-F
CAD models
Please make sure this software has been installed.

Product selection

Part numberd1 (mm)d3 (mm)d4b (mm)l1 (mm)l2 (mm)Ø Handle (mm)No. of spokes
DIN 950-YY-80-XX-F8024M6141629163
DIN 950-YY-100-XX-F10026M6151733163
DIN 950-YY-125-XX-F12528M8161836203
DIN 950-YY-140-XX-F14030M8171939203
DIN 950-YY-160-XX-F16033M10182040253
DIN 950-YY-180-XX-F18035M10202243253
DIN 950-YY-200-XX-F20038M10222445253
DIN 950-YY-250-XX-F25048M12262850325
DIN 950-YY-315-XX-F31553M12283356325
DIN 950-YY-400-XX-F40065M12323863325
bore d2H7 / square sH11Bore code
B30without keyway
B32without keyway
B34without keyway
K30with keyway
K32with keyway
K34with keyway
V24with square
Material

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map