GN 5299 Carabiners, Steel / Stainless Steel

Manufacturer GANTER
Description Carabiners, Steel / Stainless Steel
Part Number 5299-C-40-ST-ZB
EAN 4045525888692
ECLASS 9.1 23130107
Customs fee number 73262000
RoHs Yes
Weight 0.011 kg
Type C - Open eye
Finish ZB
Material ST - Steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Carabiners GN 5299 are used, for example, to connect tools or other components quickly and without tools or to secure them against loss. The carabiner is opened by hand and closes automatically by a concealed spring when released.

The eye of type E, which is fitted with a pressed-in, closed round thimble, enables captive mounting of the carabiners, e.g. by means of an appropriately pressed retaining cable.

Carabiners GN 5299 must not be used for lifting loads or lashing. The data on load capacity are approximate values to the exclusion of any liability.

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map