GANTER
By GANTER

GN 7403 Stainless steel Breather strainers

Manufacturer GANTER
Description GN 7403 Stainless steel Breather strainers
Part number GN 7403-NI-M20x1,5-100 mm
Note el@ss: 27-30-92-12, 27-30-18-03
Omniclass number 23.27.45.11
CAD models
Share

Product selection

Index Selector Part number (mm) d1 d2 (mm) d3 (mm) l1 (mm) l2 (mm) s (mm) Mesh size (μm) Material
1 1 GN 7403-NI-M20x1,5-100 M20x1.5 26 10 8.5 7.5 23 100 stainless steel
2 2 GN 7403-NI-M26x1,5-100 M26x1.5 32 14 9 8 30 100 stainless steel
3 3 GN 7403-NI-M33x1,5-100 M33x1.5 40 20 11 8.5 36 100 stainless steel
4 4 GN 7403-NI-G1/2-100 G1/2 26 10 8.5 7.5 23 100 stainless steel
5 5 GN 7403-NI-G3/4-100 G3/4 32 14 9 8 30 100 stainless steel
6 6 GN 7403-NI-G1-100 G1 40 20 11 8.5 36 100 stainless steel
7 7 GN 7403-NI-M20x1,5-500 M20x1.5 26 10 8.5 7.5 23 500 stainless steel
8 8 GN 7403-NI-M26x1,5-500 M26x1.5 32 14 9 8 30 500 stainless steel
9 9 GN 7403-NI-M33x1,5-500 M33x1.5 40 20 11 8.5 36 500 stainless steel
10 10 GN 7403-NI-G1/2-500 G1/2 26 10 8.5 7.5 23 500 stainless steel
11 11 GN 7403-NI-G3/4-500 G3/4 32 14 9 8 30 500 stainless steel
12 12 GN 7403-NI-G1-500 G1 40 20 11 8.5 36 500 stainless steel

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map