GN 136 Sheet Metal Hinges, Horizontally Elongated

Manufacturer GANTER
Description Sheet Metal Hinges, Horizontally Elongated
Part Number 136-ST-45-30-B
EAN 4045525410848
ECLASS 9.1 23250304
Customs fee number 83021000
RoHs Yes
Weight 0.019 kg
Type B - With through-holes
Material ST - Steel
CAD models
Please make sure this software has been installed.

Product selection

Part Numberl1l2d1d2d3d4m1m2m4m5sTypeMaterial
136-ST-45-30-B453033.2  33189 1.5B - With through-holesST - Steel
136-ST-45-30-C45303 46.433189 1.5C - With countersunk holesST - Steel
136-ST-60-30-B603033.2  48189241.5B - With through-holesST - Steel
136-ST-60-30-C60303 46.448189241.5C - With countersunk holesST - Steel
136-ST-60-40-B604044.2  452512.5 2B - With through-holesST - Steel
136-ST-60-40-C60404 58.3452512.5 2C - With countersunk holesST - Steel
136-ST-80-40-B804044.2  652512.532.52B - With through-holesST - Steel
136-ST-80-40-C80404 58.3652512.532.52C - With countersunk holesST - Steel
136-ST-75-50-B755065.2  553015 2B - With through-holesST - Steel
136-ST-75-50-C75506 58.3553015 2C - With countersunk holesST - Steel

Product Description

Sheet metal hinges GN 136 are available in many different versions and are suitable for light to medium-duty applications.

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map