Ultra-low-power CO₂ sensor • Solid-state LED optical technology • UART or I2C control and data interface • Built-in auto-calibration

CozIR LP2 Ultra-Low-Power CO2 Sensor

Ultra-low-power CO₂ sensor • Solid-state LED optical technology • UART or I2C control and data interface • Built-in auto-calibration

Manufacturer Gas Sensing Solutions
Description CozIR LP2 Low Power CO2 Sensor
Part number CozIR LP2 Low Power CO2 Sensor
Distributor part number CozIR LP2 Low Power CO2 Sensor
Distributor Gas Sensing Solutions
E-Shop link https://www.gassensing.co.uk/product/cozir-lp2/
CAD models

Product selection

Product Description

The CozIR(r)-LP2 is an ultra-low-power NDIR CO2 sensor using
state-of-the-art solid-state LED optical technology. The
low-power LEDs are manufactured in-house, giving GSS
complete control of the CO₂ sensor signal chain.

The CozIR(r)-LP2 allows users to reduce power consumption whilst maintaining high CO₂
measurement accuracy. The sensor incorporates a number of power-saving modes,
capable of reducing active and quiescent current consumption to unrivalled low levels.

The CozIR(r)-LP2 also features a built-in auto-calibration function that maintains CO₂
measurement accuracy over the lifetime of the product.

Contact the supplier

Gas Sensing Solutions

Gas Sensing Solutions

Gas Sensing Solutions design, manufacture and customise the fastest, lowest power, and toughest CO2 sensors around.

Google Map