Synchron Belt, Poly Chain GT2 14M Belt

Manufacturer Gates
Description Linear Belt, Poly Chain GT2 14M Belt, width = 125, length = 1120
Part number 14MGT-1120-125
CAD models
Please make sure this software has been installed.

Product selection

Belt Width (mm)Length (mm)Pitch (mm)
90313614
90330414
90336014
90350014
90385014
90392014
90432614
90441014
12599414
125112014
Spooling's angle (°)
Number of pinion cogs

Contact the supplier

Gates

Gates

Powering Progress belts, hose and hydraulics

Google Map