GB/T 5789-1986
By GB/T 5789-1986

Hexagon flange bolts, heavy series, grade B

Standard GB/T 5789-1986
Description Hexagon flange bolt, heavy series, grade B GB/T 5789 M5X10
Part number GB/T 5789 M5X10
CAD models
Share

Product selection

Level of detail
Index Selector Part number d l (mm) Pitch (mm)
1 1 GB/T 5789 M5X10 M5 10 0.8
2 2 GB/T 5789 M5X12 M5 12 0.8
3 3 GB/T 5789 M5X16 M5 16 0.8
4 4 GB/T 5789 M5X20 M5 20 0.8
5 5 GB/T 5789 M5X25 M5 25 0.8
6 6 GB/T 5789 M5X30 M5 30 0.8
7 7 GB/T 5789 M5X35 M5 35 0.8
8 8 GB/T 5789 M5X40 M5 40 0.8
9 9 GB/T 5789 M5X45 M5 45 0.8
10 10 GB/T 5789 M5X50 M5 50 0.8
11 11 GB/T 5789 M6X12 M6 12 1
12 12 GB/T 5789 M6X16 M6 16 1
13 13 GB/T 5789 M6X20 M6 20 1
14 14 GB/T 5789 M6X25 M6 25 1
15 15 GB/T 5789 M6X30 M6 30 1
16 16 GB/T 5789 M6X35 M6 35 1
17 17 GB/T 5789 M6X40 M6 40 1
18 18 GB/T 5789 M6X45 M6 45 1
19 19 GB/T 5789 M6X50 M6 50 1
20 20 GB/T 5789 M6X55 M6 55 1
21 21 GB/T 5789 M6X60 M6 60 1
22 22 GB/T 5789 M8X16 M8 16 1.25
23 23 GB/T 5789 M8X20 M8 20 1.25
24 24 GB/T 5789 M8X25 M8 25 1.25
25 25 GB/T 5789 M8X30 M8 30 1.25
26 26 GB/T 5789 M8X35 M8 35 1.25
27 27 GB/T 5789 M8X40 M8 40 1.25
28 28 GB/T 5789 M8X45 M8 45 1.25
29 29 GB/T 5789 M8X50 M8 50 1.25
30 30 GB/T 5789 M8X55 M8 55 1.25
31 31 GB/T 5789 M8X60 M8 60 1.25
32 32 GB/T 5789 M8X65 M8 65 1.25
33 33 GB/T 5789 M8X70 M8 70 1.25
34 34 GB/T 5789 M8X80 M8 80 1.25
35 35 GB/T 5789 M10X20 M10 20 1.5
36 36 GB/T 5789 M10X25 M10 25 1.5
37 37 GB/T 5789 M10X30 M10 30 1.5
38 38 GB/T 5789 M10X35 M10 35 1.5
39 39 GB/T 5789 M10X40 M10 40 1.5
40 40 GB/T 5789 M10X45 M10 45 1.5
41 41 GB/T 5789 M10X50 M10 50 1.5
42 42 GB/T 5789 M10X55 M10 55 1.5
43 43 GB/T 5789 M10X60 M10 60 1.5
44 44 GB/T 5789 M10X65 M10 65 1.5
45 45 GB/T 5789 M10X70 M10 70 1.5
46 46 GB/T 5789 M10X80 M10 80 1.5
47 47 GB/T 5789 M10X90 M10 90 1.5
48 48 GB/T 5789 M10X100 M10 100 1.5
49 49 GB/T 5789 M12X25 M12 25 1.75
50 50 GB/T 5789 M12X30 M12 30 1.75
51 51 GB/T 5789 M12X35 M12 35 1.75
52 52 GB/T 5789 M12X40 M12 40 1.75
53 53 GB/T 5789 M12X45 M12 45 1.75
54 54 GB/T 5789 M12X50 M12 50 1.75
55 55 GB/T 5789 M12X55 M12 55 1.75
56 56 GB/T 5789 M12X60 M12 60 1.75
57 57 GB/T 5789 M12X65 M12 65 1.75
58 58 GB/T 5789 M12X70 M12 70 1.75
59 59 GB/T 5789 M12X80 M12 80 1.75
60 60 GB/T 5789 M12X90 M12 90 1.75
61 61 GB/T 5789 M12X100 M12 100 1.75
62 62 GB/T 5789 M12X110 M12 110 1.75
63 63 GB/T 5789 M12X120 M12 120 1.75
64 64 GB/T 5789 M14X30 M14 30 2
65 65 GB/T 5789 M14X35 M14 35 2
66 66 GB/T 5789 M14X40 M14 40 2
67 67 GB/T 5789 M14X45 M14 45 2
68 68 GB/T 5789 M14X50 M14 50 2
69 69 GB/T 5789 M14X55 M14 55 2
70 70 GB/T 5789 M14X60 M14 60 2
71 71 GB/T 5789 M14X65 M14 65 2
72 72 GB/T 5789 M14X70 M14 70 2
73 73 GB/T 5789 M14X80 M14 80 2
74 74 GB/T 5789 M14X90 M14 90 2
75 75 GB/T 5789 M14X100 M14 100 2
76 76 GB/T 5789 M14X110 M14 110 2
77 77 GB/T 5789 M14X120 M14 120 2
78 78 GB/T 5789 M14X130 M14 130 2
79 79 GB/T 5789 M14X140 M14 140 2
80 80 GB/T 5789 M16X35 M16 35 2
81 81 GB/T 5789 M16X40 M16 40 2
82 82 GB/T 5789 M16X45 M16 45 2
83 83 GB/T 5789 M16X50 M16 50 2
84 84 GB/T 5789 M16X55 M16 55 2
85 85 GB/T 5789 M16X60 M16 60 2
86 86 GB/T 5789 M16X65 M16 65 2
87 87 GB/T 5789 M16X70 M16 70 2
88 88 GB/T 5789 M16X80 M16 80 2
89 89 GB/T 5789 M16X90 M16 90 2
90 90 GB/T 5789 M16X100 M16 100 2
91 91 GB/T 5789 M16X110 M16 110 2
92 92 GB/T 5789 M16X120 M16 120 2
93 93 GB/T 5789 M16X130 M16 130 2
94 94 GB/T 5789 M16X140 M16 140 2
95 95 GB/T 5789 M16X150 M16 150 2
96 96 GB/T 5789 M16X160 M16 160 2
97 97 GB/T 5789 M20X40 M20 40 2.5
98 98 GB/T 5789 M20X45 M20 45 2.5
99 99 GB/T 5789 M20X50 M20 50 2.5
100 100 GB/T 5789 M20X55 M20 55 2.5
101 101 GB/T 5789 M20X60 M20 60 2.5
102 102 GB/T 5789 M20X65 M20 65 2.5
103 103 GB/T 5789 M20X70 M20 70 2.5
104 104 GB/T 5789 M20X80 M20 80 2.5
105 105 GB/T 5789 M20X90 M20 90 2.5
106 106 GB/T 5789 M20X100 M20 100 2.5
107 107 GB/T 5789 M20X110 M20 110 2.5
108 108 GB/T 5789 M20X120 M20 120 2.5
109 109 GB/T 5789 M20X130 M20 130 2.5
110 110 GB/T 5789 M20X140 M20 140 2.5
111 111 GB/T 5789 M20X150 M20 150 2.5
112 112 GB/T 5789 M20X160 M20 160 2.5
113 113 GB/T 5789 M20X180 M20 180 2.5
114 114 GB/T 5789 M20X200 M20 200 2.5