Small hexagon thin nuts, fine pitch thread

Standard GB/T 808 - 2000
Description Small hexagon thin nuts, fine pitch thread GB/T 808 M14X1
Part number GB/T 808 M14X1
CAD models
Please make sure this software has been installed.

Product selection

RefNominal Pitch (mm) (mm) (mm)
GB/T 808 M4X0.5M40.51.77
GB/T 808 M5X0.5M50.51.78
GB/T 808 M6X0.75M60.752.410
GB/T 808 M8X1M81312
GB/T 808 M8X0.75M80.752.412
GB/T 808 M10X1M101314
GB/T 808 M10X0.75M100.752.414
GB/T 808 M12X1.25M121.253.7417
GB/T 808 M12X1M121317
GB/T 808 M14X1M1413.219