GD

Leveling caster GD

Manufacturer G-DOK Industries
Description Leveling Caster GD-60-F-PEU
Part Number GD-60-F-PEU
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionWheel TypeWheel Dia (mm)Load Capacity (kg)Overall Height (mm)
GD-40-FLeveling Caster GD-40-FMC Nylon(Shore D80)/No Bearing406071+10
GD-40-SLeveling Caster GD-40-SMC Nylon(Shore D81)/No Bearing416171+11
GD-60-F-PEULeveling Caster GD-60-F-PEUMC Nylon(Shore D82)/No Bearing4928082+10
GD-60-F-PUSLeveling Caster GD-60-F-PUSMC Nylon(Shore D83)/No Bearing4928082+10
GD-60-SLeveling Caster GD-60-SMC Nylon(Shore D84)/No Bearing4928082+10
GD-80-FLeveling Caster GD-80-FMC Nylon(Shore D85)/No Bearing62550103+15
GD-80-SLeveling Caster GD-80-SMC Nylon(Shore D86)/No Bearing62550103+15
GD-100-FLeveling Caster GD-100-FMC Nylon(Shore D87)/No Bearing74800120+12
GD-100-F-PEULeveling Caster GD-100-F-PEUMC Nylon(Shore D88)/No Bearing74800120+12
GD-100-F-PUSLeveling Caster GD-100-F-PUSMC Nylon(Shore D89)/No Bearing74800120+12

Contact the supplier

G-DOK Industries

G-DOK Industries

G-DOK Industries Co., Ltd. is a Total Caster Engineering Company creating caster innovation in the global markets with a brand of FOOTMASTER & casters & wheels G-Dok Industries since established in 1989.

Google Map