Flange Adaptor

Manufacturer +GF+
Description Vorschweissbund KS, PE100 S8/ SDR17.6 d180
Part number 753798218
Selection 753798218
CAD models
Please make sure this software has been installed.

Product selection

Order No.Description
753798218Flange Adaptor KS, PE100 S8/ SDR17.6 d180
753798325Flange adaptor KS, PE 100 S5/ SDR 11, d400
753798321Flange Adaptor KS, PE100 S5/ SDR11 d250
753798323Flange Adaptor KS, PE100 S5/ SDR11 d315
753798212Flange Adaptor KS, PE100 S8/ SDR17.6 d75
753798210Flange Adaptor KS, PE100 S8/ SDR17.6 d50
753798211Flange Adaptor KS, PE100 S8/ SDR17.6 d63
753798324Flange adaptor KS, PE 100 S5/ SDR 11, d355
753798213Flange Adaptor KS, PE100 S8/ SDR17.6 d90
753798214Flange Adaptor KS, PE100 S8/ SDR17.6 d110

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map