Buffer Type B

Manufacturer GMT Gummi-Metall-Technik GmbH
Description Buffer Type B
Part number 510004 - 40 Shore A
CAD models
Please make sure this software has been installed.

Product selection

Order numberDescriptionDiameter D (mm)Height H (mm)Thread GThread Length L (mm)
510004Buffer Type B88M3x66
510006Buffer Type B1010M4x1010
510010Buffer Type B1510M4x66
510011Buffer Type B1515M4x1313
510016Buffer Type B2015M6x1515
510017Buffer Type B2020M6x1515
510020Buffer Type B2515M6x1818
510021Buffer Type B2520M6x1818
510024Buffer Type B3015M8x2020
510025Buffer Type B3020M8x2020
ShoreCompression Load (N)Deflection (mm)
4080.4
40170.4
40280.4
55180.8
55390.8
55610.8
70501.2
70991.2
701601.2

Contact the supplier

GMT Gummi-Metall-Technik GmbH

GMT Gummi-Metall-Technik GmbH

Anti-Vibration Technology

Google Map