Earphone Socket PJ-3059-B

Manufacturer Guangdong XKB Technology Co., Ltd.
Description Earphone Socket PJ-3059-B
Part Number PJ-3059-B
Direction Vertical
Product type 3.5Earphone Socket
Installation mode Through hole
Plug Category B:3section
Height from mounting surface(mm) 11.5
Overall dimension W11.5xD6.0xH8.0
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionDirectionProduct typeInstallation modePlug CategoryHeight from mounting surface(mm)Overall dimension
PJ-3059-BEarphone Socket PJ-3059-BVertical3.5Earphone SocketThrough holeB:3section11.5W11.5xD6.0xH8.0

Documentation

Contact the supplier

XKB Connectivity

XKB Connectivity

XKB Technology (XKB) has a complete range of product lines, including: tact switch, key switch, dip switch, micro switch, detection switch, light switch, multi-function switch, input and output connector, line for board connectors, board-to-board connectors, card connector, audio connectors, power connectors, XKB is proud of the development of the world's strong hardware and software, constantly introducing new products, and actively committed to become the world's switch connection Manufacturer.

Google Map