XKB Connecitity
By XKB Connecitity

Tact Switch TC-1102NT-B

Manufacturer Guangdong XKB Technology Co., Ltd.
Description Tact Switch TC-1102NT-B
Part Number TC-1102NT-B
Installation mode DIP type
Operation mode Side operation
Stroke types 0.25±0.05mm
Support frame with
Overall dimension W6.0xD6.0xH7.3
Operating feeling Sensibility
Height from mounting surface (mm) 7
CAD models
Share
Please make sure this software has been installed.

Product selection

Part Number
TC-1102NT-B

Documentation

Contact the supplier

XKB Connecitity

XKB Connecitity

English - EN

Google Map