XKB Connecitity
By XKB Connecitity

Tact Switch TC-1110-C

Manufacturer Guangdong XKB Technology Co., Ltd.
Description Tact Switch TC-1110-C
Part Number TC-1110-C
Installation mode DIP type
Operation mode Vertical Type
Stroke types 0.35±0.1mm
Support frame without
Overall dimension W7.3xD7.2xH6.65
Operating feeling Sensibility
Height from mounting surface (mm) 6.65
CAD models
Share
Please make sure this software has been installed.

Product selection

Part Number
TC-1110-C

Documentation

Contact the supplier

XKB Connecitity

XKB Connecitity

English - EN

Google Map