XKB Connecitity
By XKB Connecitity

Tact Switch TS-1101-A-R

Manufacturer Guangdong XKB Technology Co., Ltd.
Description Tact Switch TS-1101-A-R
Part Number TS-1101-A-R
Installation mode SMT type
Operation mode Vertical Type
Stroke types 0.25±0.05mm
Waterproof grade Waterproof
Support frame without
Overall dimension W6.0xD3.6xH2.5
Operating feeling Sensibility
Height from mounting surface (mm) 2.5
CAD models
Share
Please make sure this software has been installed.

Product selection

Part Number
TS-1101-A-R

Documentation

Contact the supplier

XKB Connecitity

XKB Connecitity

English - EN

Google Map