HALDER-Standard Parts
By HALDER-Standard Parts

EH 23340. Centering Clamping Mandrels, with lateral handling

Manufacturer HALDER-Standard Parts
Description EH 23340.0125 Centering Clamping Mandrels, with lateral handling
Reference number EH 23340.0125
Material Body: Steel, blackened, Clamping screw: Heat-treated steel
Mass 380 g
CAD models
Share

Product selection

Index Selector Reference number d1 (mm) d2 min. (mm) d3 h8 (mm) d4 d5 (mm) h1 (mm) h2 (mm) h3 (mm) WS (mm) Clamping force (kN) Tightening torque max. (N.m) G (g)
1 1 EH 23340.0125 28.7 17.8 50 M 4 39.4 41 22 17.5 6 20 66 380

Documentation

Contact the supplier

HALDER-Standard Parts

HALDER-Standard Parts

Erwin Halder KG is a manufacturer of standard parts - also referred to as standard elements.

Google Map