Roller chains with straight side plates (B series)

Manufacturer Hangzhou Donghua Chain Group Co.,Ltd.
Description Roller chains with straight side plates (B series) C10B-2
Part number C10B-2
CAD models
Please make sure this software has been installed.

Product selection

Donghua Chain NO.Pitch P (mm)Roller diameter d1 max (mm)Width between inner platrs b1 min (mm)Pin diameter d2 max (mm)Pin length L max (mm)Pin legnth Lc max (mm)Inner plate depth h2 max (mm)Plate thickness t/T maxTransverse Pitch Pt (mm)Ultimate tensile strength Q min (kN/bf)Average tensile stength Q0 (kN)Weigth per meter (kg/m)
C08B-112.78.517.754.4516.718.211.81.618.0/409119.50.8
C10B-115.87510.169.655.0819.520.914.71.722.4/509127.91.06
C12B-119.0512.0711.685.7222.525.2161.8529.0/659132.21.32
C16B-125.415.8817.028.2836.139.1214.15/3.160.0/1363672.83.08/3.49
C20B-131.7519.0519.5610.1941.34526.44.5/3.595.0/21591106.74.16
C24B-138.125.425.414.6353.457.833.26.0/4.8160.0/363641787.47
C28B-144.4527.9430.9915.965.169.536.77.5/6.0200.0/454552229.9
C32B-150.829.2130.9917.816671427.0/6.0250.0/56818277.510.45
C08B-212.78.517.754.4531.232.211.81.613.9232.0/727338.71.45
C10B-215.87510.169.655.0836.137.514.71.716.5944.5/1011457.82

Documentation

Contact the supplier

Hangzhou Donghua Chain Group Co.,Ltd.

Hangzhou Donghua Chain Group Co.,Ltd.

Professional manufacturer of chains, sprockets, tooth gears and various power transmission products

Google Map