2.54mm (0.1") Pitch SIL SMT Horizontal Pin Header, 2.5mm housing height, gold, 10 contacts, pick & place (Tape & Reel packing)

BBi: INDESS - M20 Male SIL SMT 6mm Horiz 10 Pos, T+R

Manufacturer HARWIN
Description 2.54mm (0.1") Pitch SIL SMT Horizontal Pin Header, 2.5mm housing height, gold, 10 contacts, pick & place (Tape & Reel packing)
Manufacturer Part Number M20-8891045R
Pitch 2.54mm
Gender Male/Plug
Orientation Horizontal
PCB mounting Surface Mount (SMT)
Mating pin shape Square
Mating pin size 0.64mm
Current rating signal 3A
Op temp min -40°C
Op temp max +105°C
End stackable No
Side stackable No
No of rows 1
Total No of contacts 10
Termination finish Gold
Contact finish Gold
Contact base material Brass
Housing material Polyamide (Nylon) 9T
Flammability rating UL94V-0
Packing Tape and Reel
Above board height 2.50mm
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionPitchGenderOrientationPCB mountingMating pin shapeMating pin sizeCurrent rating signalOp temp minOp temp maxEnd stackableSide stackableNo of rowsTotal No of contactsTermination finishContact finishContact base materialHousing materialFlammability ratingPackingAbove board height
M20-8891045R2.54mm (0.1") Pitch SIL SMT Horizontal Pin Header, 2.5mm housing height, gold, 10 contacts, pick & place (Tape & Reel packing)2.54mmMale/PlugHorizontalSurface Mount (SMT)Square0.64mm3A-40°C+105°CNoNo110GoldGoldBrassPolyamide (Nylon) 9TUL94V-0Tape and Reel2.50mm

Contact the supplier

HARWIN

HARWIN

Harwin makes superior products of the highest quality for demanding applications. Helping you solve your connection challenges is our passion. We back this up with amazing global support and agile response to your needs. We bring you innovative, dependable connector technologies; and we deliver them reliably, quickly and cost-effectively.

Google Map