Gecko DIL Male Crimp Connector Housing, with Latches, 8+8 contacts

HRi: Gecko Latch - Male DIL Cable Housing with Latch 16 Pos

Manufacturer HARWIN
Description Gecko DIL Male Crimp Connector Housing, with Latches, 8+8 contacts
Manufacturer Part Number G125-3041696L4
Pitch 1.25mm
Gender Male/Plug
Orientation Straight
PCB mounting Cable
Cable Cable (Crimp)
Current rating signal 2.8A
Op temp min -65°C
Op temp max +150°C
Latching style Locking Latch
End stackable No
Side stackable No
No of rows 2
Total No of contacts 16
Housing material Polyamide (Nylon) 4T
Flammability rating UL94V-0
Packing Bulk/Loose
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionPitchGenderOrientationPCB mountingCableCurrent rating signalOp temp minOp temp maxLatching styleEnd stackableSide stackableNo of rowsTotal No of contactsHousing materialFlammability ratingPacking
G125-3041696L4Gecko DIL Male Crimp Connector Housing, with Latches, 8+8 contacts1.25mmMale/PlugStraightCableCable (Crimp)2.8A-65°C+150°CLocking LatchNoNo216Polyamide (Nylon) 4TUL94V-0Bulk/Loose

Contact the supplier

HARWIN

HARWIN

Harwin makes superior products of the highest quality for demanding applications. Helping you solve your connection challenges is our passion. We back this up with amazing global support and agile response to your needs. We bring you innovative, dependable connector technologies; and we deliver them reliably, quickly and cost-effectively.

Google Map