Ø1mm Terminal Pin, 8.1mm high, for 1.6mm panel thickness, gold

EZi: HARDWARE - Terminal Pin 1mm for 1.6mm PCB

Manufacturer HARWIN
Description Ø1mm Terminal Pin, 8.1mm high, for 1.6mm panel thickness, gold
Manufacturer Part Number H2173-05
Gender Male/Plug
Orientation Vertical
PCB mounting PC Tail / Throughboard
Mating pin shape Round
Mating pin size 1mm
Op temp min -40°C
Op temp max +105°C
Total No of contacts 1
Termination finish Gold
Contact finish Gold
Contact base material Brass
Packing Bulk/Loose
Above board height 8.13mm
Pc tail length 2.08mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

HARWIN

HARWIN

Harwin makes superior products of the highest quality for demanding applications. Helping you solve your connection challenges is our passion. We back this up with amazing global support and agile response to your needs. We bring you innovative, dependable connector technologies; and we deliver them reliably, quickly and cost-effectively.

Google Map