CS - Super European Ball Bushing Pillow Block Closed Type

Manufacturer HepcoMotion
Description Super European Ball Bushing Pillow Block Closed Type, Shaft diameter = 16 mm
Part number CS16UUB
Mass 204 g
CAD models
Please make sure this software has been installed.

Product selection

Product Description

HepcoMotion’s range of linear bearings combine a competitive price with uncompromised quality, providing an effective solution for many applications.

Interchangeable – Standard and super linear bearings are made to ISO standard dimensions offering interchangeability with all major manufacturers.
Self-alignment feature – Super linear bearings absorb misalignment caused by inaccuracies between the shaft and bearing by +/- 0.5°, ensuring equal load distribution.
Extra load capacity – Super linear bearings offer approximately 3 times load capacity, which equates to 27 times the life of standard linear bearings with the same overall dimensions.
Shafts and support rails in matching sizes or tailor made – The range offers design options including shafts or rails only, with or without drilling holes, standard sizes or tailor made and are also available with aluminium shaft support.

Additional Information:

  • Operating temperature up to 100°C and speeds up to 3m/s
  • Ex stock availability, fast turnaround on orders
  • Pillow block or flanged housing, both open or closed type also with extended length
  • Quality bearings guarantee long service life
  • High capacity bearings mean a smaller size is required
  • Pre-machined datum plates reduce engineering

Documentation

Contact the supplier

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map