HEUER Vice

Manufacturer HEUER
Description HEUER Vice, Jaw width 100 mm, Span width 125 mm, Span depth 50 mm, Min+max. pipe-gripping jaw span-Ø 16–30 mm - 100100
Part number 100100
Jaw width 100 mm
Weight 4.5 kg
Span width 125 mm
Span depth 50 mm
Min+max. pipe-gripping jaw span-Ø 16–30 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

HEUER

HEUER

For decades, the Brockhaus HEUER brand has been associated with the highest quality – for good reason. We feel an obligation to our tradition and our history. That allows for just one goal: the best vice on the market will come from Brockhaus HEUER.

Google Map