FT Series Chain Roller - 3.75 Ton Swivel Locking Padded

Individual Chain Rollers

Manufacturer Hilman Inc.
Description FT Series Chain Roller - 3.75 Ton Swivel Locking Padded
Part Number 3.75-SLP
Buy now https://shop.hilmanrollers.com/products/ft-individual-rollers-3-75-slp
INDIVIDUAL ROLLER (TONS) 3.75 ton
Length (in) 10.5
Length (mm) 267
Width (in) 5.75
Width (mm) 146
Height (in) 5
Height (mm) 127
Weight (lb) 34
Weight (kg) 15
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The FT Series offers the widest array of top configurations that are built right into the body of the roller. These steel chain action rollers are a perfect choice to move heavy equipment over ordinary concrete floors. Made in USA.

Documentation

Contact the supplier

Hilman Inc.

Hilman Inc.

Hilman Inc. designs, engineers and manufactures high capacity rollers, powered heavy moving systems, and custom load moving solutions.

Google Map