0.3mm Pitch, Vertical Mating, Board-to-Fine Coaxial Cable

Manufacturer Hirose Electric Co., Ltd.
Description 0.3mm Pitch, Vertical Mating, Board-to-Fine Coaxial Cable - DF56 - DF56-40S-0.3V(51) - CL0662-5600-0-51
Part Number DF56-40S-0.3V(51)
Wire Termination Method
Cable Assembly No
ZIF/Non-ZIF/LIF Non-ZIF
Withstanding voltage 100
Connector Height 1,25
Connector Length 16,9
Connector Width 2,6
Ambient Humidity (Min.)
Contact Resistance
Max. Wire Insulation Diameter
Recommended Min. Wire Size (AWG)
Recommended Wire Type Micro-coaxial cable
Connector Class Wire-to-Board
Connector Type Receptacle
Recommended Max. Wire Size (AWG)
Parts
Connector Orientation Straight
Contact Pitch 0,3
Housing Color Black
HRS No. CL0662-5600-0-51
Metal Shields
Locking Style Friction
Mass 0,061
Mating/Unmating Cycles 20
Minimum Order Quantity 5000
Mounting Style SMT
Number of Positions 40
Operating Temperature (Max.) 85
Operating Temperature (Min.) -35
Contact Plating Gold
Packaging Type Reel
Mounting Pitch 0,3
Mounting Side Standard on-Board
PCB Stabilizing Feature Soldering
RoHS Handled
Series Name DF56
Number of Rows (Interface) 2
Plating Thickness 0,1
Performance Characteristics LVDS
Rated Current 0,2
Rated Voltage (AC) 30
Staggered Lead Yes
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Hirose Electric Co., Ltd.

Hirose Electric Co., Ltd.

Hirose supplies a vast range of connectors for many different applications and industries based on the advanced technologies for developing industrial connectors

Google Map