EGH20CA

Manufacturer HIWIN Technologies Corp.
Description EGH20CA
Part Number EGH20CA
H 28
H1 6
N 11
W 42
B 32
B1 5
C 32
L1 48.1
L 69.1
K1 12.3
K2 4.15
G 12
M M6
T 7
T1 9
H2 6
H3 6
WR 20
HR 15.5
D 9.5
h 8.5
d 6
P 60
E 20
(mm) M5x16
C(kN) 10.31
C0(kN) 21.13
MR(kN-m) 0.22
MP(kN-m) 0.16
MY(kN-m) 0.16
Block(kg) 0.32
Rail(kg/m) 2.08
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionHH1NWBB1CL1LK1K2GMTT1H2H3WRHRDhdPE(mm)C(kN)C0(kN)MR(kN-m)MP(kN-m)MY(kN-m)Block(kg)Rail(kg/m)
EGH20CAEGH20CA28611423253248.169.112.34.1512M679662015.59.58.566020M5x1610.3121.130.220.160.160.322.08

Contact the supplier

HIWIN Technologies Corp.

HIWIN Technologies Corp.

Linear technology

Google Map