HGH20CA

Manufacturer HIWIN Technologies Corp.
Description HGH20CA
Part Number HGH20CA
H 30
H1 4.3
N 12
W 44
B 32
B1 6
C 36
L1 50.5
L 77.5
K1 12.25
K2 6
G 12
Mxl M5x6
T 8
H2 6
H3 6
WR 20
HR 17.5
D 9.5
h 8.5
d 6
P 60
E 20
(mm) M5x16
C(kN) 27.1
C0(kN) 36.68
MR(kN-m) 0.27
MP(kN-m) 0.2
MY(kN-m) 0.2
Block(kg) 0.3
Rail(kg/m) 2.21
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionHH1NWBB1CL1LK1K2GMxlTH2H3WRHRDhdPE(mm)C(kN)C0(kN)MR(kN-m)MP(kN-m)MY(kN-m)Block(kg)Rail(kg/m)
HGH20CAHGH20CA304.312443263650.577.512.25612M5x68662017.59.58.566020M5x1627.136.680.270.20.20.32.21

Contact the supplier

HIWIN Technologies Corp.

HIWIN Technologies Corp.

Linear technology

Google Map