HGH30CA

Manufacturer HIWIN Technologies Corp.
Description HGH30CA
Part Number HGH30CA
H 45
H1 6
N 16
W 60
B 40
B1 10
C 40
L1 70
L 97.4
K1 20.25
K2 6
G 12
Mxl M8x10
T 8.5
H2 9.5
H3 13.8
WR 28
HR 26
D 14
h 12
d 9
P 80
E 20
(mm) M8x25
C(kN) 48.5
C0(kN) 71.87
MR(kN-m) 0.66
MP(kN-m) 0.53
MY(kN-m) 0.53
Block(kg) 0.88
Rail(kg/m) 4.47
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

HIWIN Technologies Corp.

HIWIN Technologies Corp.

Linear technology

Google Map