MGN12H

Manufacturer HIWIN Technologies Corp.
Description MGN12H
Part Number MGN12H
Model MGN12H
H 13
H1 3
N 7.5
W 27
B 20
B1 3.5
C 20
L1 32.4
L 45.4
Gn Ø2
Mxl M3x3.5
H2 2.5
WR 12
HR 8
D 6
h 4.5
d 3.5
P 25
E 10
(mm) M3x8
C(kN) 3.72
C0(kN) 5.88
MR(kN-m) 38.22
MP(kN-m) 36.26
MY(kN-m) 36.26
Block(kg) 0.054
Rail(kg/m) 0.65
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

HIWIN Technologies Corp.

HIWIN Technologies Corp.

Linear technology

Google Map