MGN9H

Manufacturer HIWIN Technologies Corp.
Description MGN9H
Part Number MGN9H
Model MGN9H
H 10
H1 2
N 5.5
W 20
B 15
B1 2.5
C 16
L1 29.9
L 39.9
Gn Ø1.4
Mxl M3x3
H2 1.8
WR 9
HR 6.5
D 6
h 3.5
d 3.5
P 20
E 7.5
(mm) M3x8
C(kN) 2.55
C0(kN) 4.02
MR(kN-m) 19.6
MP(kN-m) 18.62
MY(kN-m) 18.62
Block(kg) 0.026
Rail(kg/m) 0.38
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionModelHH1NWBB1CL1LGnMxlH2WRHRDhdPE(mm)C(kN)C0(kN)MR(kN-m)MP(kN-m)MY(kN-m)Block(kg)Rail(kg/m)
MGN9HMGN9HMGN9H1025.520152.51629.939.9Ø1.4M3x31.896.563.53.5207.5M3x82.554.0219.618.6218.620.0260.38

Contact the supplier

HIWIN Technologies Corp.

HIWIN Technologies Corp.

Linear technology

Google Map