Hydraulic cylinder, Double acting, H250 Co series - MS2 mounting

Double acting hydraulic cylinders, Series H250 Co / Type 46, Standard ISO 6022 / DIN 24333, ISO seals, Maximum working pressure : 250 Bar, Bores Ø50 ... 320 mm

Manufacturer HPS International
Standard ISO 6022, DIN 24333
Description Hydraulic cylinder, double acting : H250 Co 50 32 MS2 ET N D J L1 GZ 5 SE 1 1
Part number H250 Co 50 32 MS2 ET N D J L1 GZ 5 SE 1 1
Bore 50 mm
Rod diameter 32 mm
Port type Internal thread GAS DIN/ISO 228
Fixing MS2 Lugs mounting
Rod end Exterior thread
Seal Standard
Operating mode No cushioning
Rod Type Single rod
Sensor Without
Max working pressure 250 bar
CAD models
Please make sure this software has been installed.

Product selection

Rod end
Seals
Piston sealing
Rod seal
Operating mode
Ports
Spacer for long strokes
Location feeding ports (Head)
Location feeding ports (Bottom)
Stroke (mm)
Representation of the stroke position (mm)
Sensors
Special rods

Contact the supplier

HPS International

HPS International

HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders

Google Map