210-1 Threaded body cylinders, with stroke limiter

Manufacturer Hydrokomp GmbH
Description 210-1 Threaded body cylinders, with stroke limiter
Part number EZY-EM-20-004-AP-100
CAD models
Please make sure this software has been installed.

Product selection

Mode of action
single acting
Piston Ø (mm)
Piston stroke (mm)
4
Design type
Piston surface crowned
Seal material
Wiper

Documentation

Contact the supplier

Hydrokomp GmbH

Hydrokomp GmbH

Founded in 1998, HYDROKOMP designs, manufactures and distributes an extensive range of hydraulic components, coupling systems and clamping technology for international mechanical engineering and fixture construction at two facilities in Germany.

Google Map