Preview not available

IB0026: Inductive sensor; Ø 34 / L = 82 mm; Sensing range 30 mm non-flush mounta

Inductive sensor

Manufacturer ifm
Description IB0026: Inductive sensor; Ø 34 / L = 82 mm; Sensing range 30 mm non-flush mounta
Manufacturer Part Number IB0026
GTIN 4021179078023
ECLASS 27270101
Country of origin RO
Customs tariff number 85365080
Weight 258.300
Distributor ifm electronic gmbh
Type Inductive sensor
Description IB-2030-ABOA
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
IB0026IB0026: Inductive sensor; Ø 34 / L = 82 mm; Sensing range 30 mm non-flush mounta402117907802327270101RO85365080258.300Inductive sensorIB-2030-ABOA

Product Description

Inductive sensor; Ø 34 / L = 82 mm; Sensing range 30 mm non-flush mountable; normally open; AC/DC; 2 m PVC-Cable; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 25 Hz AC / 50 Hz DC

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map