LDL101: conductive conductivity sensor; analogue output; scalable; selectable co

conductive conductivity sensor

Manufacturer ifm
Description LDL101: conductive conductivity sensor; analogue output; scalable; selectable co
Manufacturer Part Number LDL101
GTIN 4021179333993
ECLASS 27371813
Country of origin DE
Customs tariff number 90278990
Weight 329.900
Distributor ifm electronic gmbh
Type conductive conductivity sensor
Description COND CONDUCTIVITY UPW HYG G1/2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

conductive conductivity sensor; analogue output; scalable; selectable conductivity / temperature; analogue; DC; M12 Connector; IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68); Ambient temperature -40...60 °C; Pressure rating 16 bar; G 1/2 external thread sealing cone; M12 Connector

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map