PT503E: Electronic pressure sensor; 0...25 bar; 0...360 psi; 0...2.5 MPa; G 1/4

Electronic pressure sensor

Manufacturer ifm
Description PT503E: Electronic pressure sensor; 0...25 bar; 0...360 psi; 0...2.5 MPa; G 1/4
Manufacturer Part Number PT503E
GTIN 4021179327411
ECLASS 27201302
Country of origin RO
Customs tariff number 90262020
Weight 58.600
Distributor ifm electronic gmbh
Type Electronic pressure sensor
Description PT-025-SEG14-A-ZVG/US
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Electronic pressure sensor; 0...25 bar; 0...360 psi; 0...2.5 MPa; G 1/4 external thread; analogue signal; 4...20 mA; Connector; -40...125 °C; IP 67; IP 69K; relative pressure

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map