PT5703: Electronic pressure sensor; 0...25 bar; 0...360 psi; 0...2.5 MPa; G 1/4

Electronic pressure sensor

Manufacturer ifm
Description PT5703: Electronic pressure sensor; 0...25 bar; 0...360 psi; 0...2.5 MPa; G 1/4
Manufacturer Part Number PT5703
GTIN 4021179283335
ECLASS 27201302
Country of origin RO
Customs tariff number 90262020
Weight 61.500
Distributor ifm electronic gmbh
Type Electronic pressure sensor
Description PT-025-SEG14-A-ZVG/DE
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Electronic pressure sensor; 0...25 bar; 0...360 psi; 0...2.5 MPa; G 1/4 external thread; analogue signal; 4...20 mA; Connector; -40...125 °C; IP 67; IP 69K; relative pressure

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map