CDDF 42

female insert, 42 poles + PE, crimp connections, 10A max, 250 V, 4kV, 2, for female contacts 10A, size "57.27", CLASS inserts, standard version

Manufacturer ILME
Description female insert, 42 poles + PE, crimp connections, 10A max, 250 V, 4kV, 2, for female contacts 10A, size "57.27", CLASS inserts, standard version
Item Number CDDF 42
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CDDF 42

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map