CKM 04 N

male insert, 4 poles + PE, screw terminal connections, 10A max, 400 V, 4kV, 3, with male contacts, silver plated, size "21.21", CLASS inserts, standard version

Manufacturer ILME
Description male insert, 4 poles + PE, screw terminal connections, 10A max, 400 V, 4kV, 3, with male contacts, silver plated, size "21.21", CLASS inserts, standard version
Item Number CKM 04 N
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CKM 04 N

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map