IMO Precision Controls Ltd
By IMO Precision Controls Ltd

Two Pole Miniature Circuit Breakers BR6

Manufacturer IMO JEAMBRUN AUTOMATION
Description Miniature Circuit Breaker BR6, Two Pole, Series MCB 6kA (Curve D: 4.5kA), Rated Current 1A, BR6B2001A
Part number BR6B2001A
Omniclass number 23.35.29.00
No. of Poles Two pole
Frequency 50/60Hz
Mounting DIN Rail EN 60715 (EN 50022)
Protection IP20
Rated Current 1 A
CAD models
Share

Product selection

Index Selector MCB Series In accordance with Calibration temperature Rated frequency Mounting Protection degree Operating temperature
1 1 MCB 6kA (Curve D: 4.5kA) IEC 60898-1 +30°C 50/60Hz DIN Rail EN 60715 (EN 50022) IP20 -5°C +40°C
Curve Characteristic
Rated Current (A)

Documentation

Contact the supplier

IMO Precision Controls Ltd

IMO Precision Controls Ltd

Automation and motion control innovative solutions

Google Map