BE.E Base linear unit connectors, stainless steel

Manufacturer INOCON GmbH
Description Base linear unit connectors, stainless steel
Part Number BE.E-G30-A-4
ECLASS 9.1 23309290
Customs fee number 73072210
RoHs Yes
Weight 0.265 kg
Form A - Without seals
Screw point 4 - Cap nut stainless steel DIN 917-A2 and carriage bolt stainless steel DIN 603-A2
Material ED - Stainless steel, blasted, matt
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Base linear unit connectors BE.E of precision-cast stainless steel have a slitted bore machined by cutting methods and are fitted with a sliding insert. This is arranged perpendicular to the face of the flange.

Together with the guide tube of the linear unit, the guide element bore forms a solid linear round guide mechanism that can be adjusted and clamped for low play. Drive keys transmit the linear movement of the linear unit to the linear unit connector.

Depending on the design, the part to be moved is fastened to the guide element or the guide element itself is installed at the place of use such that the entire linear unit moves together. At the screw point, a carriage bolt and a cap nut or an adjustable hand lever reduces the size of the guide element bore or clamping point. Type B is equipped with seals at the screw point.

Adjustable hand levers are intended for repeated, tool-free clamping. Under the designation HEK, these are available separately for individual use and in other designs. Compared with the tool-operated hex socket cap screw, the clamping force achievable with an adjustable hand lever is lower due to the shorter lever length.

Documentation

Contact the supplier

INOCON GmbH

INOCON GmbH

INOCON GmbH has been a manufacturer of clamp connector construction systems and adjustment units since 1997.

Google Map