Belt: Series 400 Transverse Roller Top

Manufacturer intralox
Description Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 610 mm (72.0 links)+/-2 mm
Part Number S400TRT-PP-72
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionBelt pitch - mmBelt width - mmBelt thickness - mmContact materialRod Material and Diameter (mm)
S400TRT-PP-72Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 610 mm (72.0 links)+/-2 mm50,8610 +/- 220,4Polypropylene / Acetal (Rollers)Abrasion resistant rod (Ø6.1 mm)
S400TRT-PP-96Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 811 mm (96.0 links)+/-3 mm50,8811 +/- 320,4Polypropylene / Acetal (Rollers)Abrasion resistant rod (Ø6.1 mm)
S400TRT-PP-108Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 912 mm (108.0 links)+/-3 mm50,8912 +/- 320,4Polypropylene / Acetal (Rollers)Abrasion resistant rod (Ø6.1 mm)
S400TRT-PP-132Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 1114 mm (132.0 links)+/-3 mm50,81114 +/- 320,4Polypropylene / Acetal (Rollers)Abrasion resistant rod (Ø6.1 mm)
S400TRT-PP-144Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 1215 mm (144.0 links)+/-4 mm50,81215 +/- 420,4Polypropylene / Acetal (Rollers)Abrasion resistant rod (Ø6.1 mm)
S400TRT-PP-156Belt: Series 400 Transverse Roller Top Polypropylene Grey, Rods: Natural Abrasion Resist, Width: 1315 mm (156.0 links)+/-4 mm50,81315 +/- 420,4Polypropylene / Acetal (Rollers)Abrasion resistant rod (Ø6.1 mm)

Documentation

Contact the supplier

intralox

intralox

Manufacturer specializing in conveying technologies

Google Map