CAN I/0 modules

Manufacturer isel Germany GmbH
Description CAN I/0 module 16/16
Part number 321002
Mass 260 g
CAD models
Please make sure this software has been installed.

Product selection

DescriptionDigital inputsDigital outputsAnalogue outputAnalogue inputProtection classWeight (g)Casing size (W x H x D) (mm)Part no.
CAN I/0 module 16/1616 via optical coupler16 8 x relays, 8 x electronically1 0V - 10V via 8-bit D/A converter-IP2026085 x 180 x 28321002
CAN I/0 module 8/12 -4/18 via optical coupler12 4 x relays, 8 x electronically1 0V - 10V via 8-bit D/A converter4 0V - 10V, 10-bit resolutionIP2026085 x 180 x 28321004

Contact the supplier

isel Germany GmbH

isel Germany GmbH

Mechanics

Google Map