Countersunk flat head screws (common head style) with type H or type Z cross recess - Product Grade A - Part 1

Standard ISO 7046-1
Description Countersunk flat head screws ISO 7046-1 - M1.6 x 3 - 4.8 - H
Part number ISO 7046-1 - d M1.6 x l 3 - 4.8 - H
Material Acier
Note Class: 4.8
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Length (mm)Note
1.60.353
1.60.354
1.60.355
1.60.356
1.60.358
1.60.3510
1.60.3512
1.60.3514(Non preferred)
1.60.3516
20.43
Type of recess