Countersunk flat head screws (common head style) with type H or type Z cross recess - Product Grade A - Part 2

Standard ISO 7046-2
Description Countersunk head screw ISO 7046-2 - M2 x 3 - 8.8 - H
Part number ISO 7046-2 - d M2 x l 3 - 8.8 - H
Material Steel
Note Class: 8.8
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Length (mm)Note
20.43
20.44
20.45
20.46
20.48
20.410
20.412
20.414(Non preferred)
20.416
20.420
Class
Type of cross recess