Hexagon bolts for high-strength structural bolting with large width across flats (thread lengths according to ISO 888) - Product grade C - Property classes 8.8 and 10.9

Standard ISO 7411
Description Hexagon bolt ISO 7411 - M12 x 35 - 8.8
Part number ISO 7411 - d M12 x l 35 - 8.8
Material Steel
Note Class: 8.8
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Shank length (mm)Note
121.7535
121.7540
121.7545
121.7550
121.7555
121.7560
121.7565
121.7570
121.7575
121.7580
Class